Publish your products
DRIVER UNIVERSAL 24Vdc 1-20 (10) W

DRIVER UNIVERSAL 24Vdc 1-20 (10) W

UNIVERSAL DRIVER 24Vdc 1-20 (10) W
Specification
  • Reference: 98324020U

    Catalogue: Architectural

    EAN: 8421776171008

    Tariff Item: 8504108090

    Clase ETIM - ETIM 9.0: EC002710

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: No

    Series: 1466

    IP: 20

    Power max.(W): 20W

    Hertz: 50/60Hz

    Maximum driver info: 24V CV

    Voltage: 100V-240V

    Total height: 19

    Length: 146

    Depth: 55

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.01

    PCS: 24

    Net weight consolidated item: 0,13

Technical specification
  • Unique ref.98324020U_-_DRIVER-UNIVERSAL-24Vdc-1-20-10-W
  • Product familyArchitectural
  • Product groupDRIVERS
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)13
Classification
  • BIMobject CategoryLighting - Other
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit