Publish your products
Power supply 24VDC 60W

Power supply 24VDC 60W

Power supply 24VDC 60W
Specification
  • Reference: 98324060

    Catalogue: Architectural

    EAN: 8421776187894

    Tariff Item: 8504108090

    Clase ETIM - ETIM 9.0: EC002556

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: No

    Series: 1466

    Hertz: 50/60Hz

    Voltage: 220V-240V

    Total height: 30

    Length: 188

    Depth: 45

    Additional rods included in the box: No

    Individual box height (MM): 30

    Individual box width (MM): 45

    Length individual box (MM): 188

    Volume Box Ind. Trawl: 0.000254

    Gross weight of box Ind. Trawl: 0.26

    PCS: 25

    Net weight consolidated item: 0,26

Technical specification
  • Unique ref.98324060_-_Power-supply-24VDC-60W
  • Product familyArchitectural
  • Product groupDRIVERS
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)26
Classification
  • BIMobject CategoryLighting - Other
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit