We are using cookies to provide our services

By using our services you agree to our use of cookies

Lead Free* MasterSeries In-Line Reduced Pressure Zone Assemblies - Large Diameter - LF860 Large

Unique ref.: LF860-Large
Brand: Febco
Product family: Backflow Prevention
Product group: Reduced Pressure Zone Assemblies
Date of publishing: 2019-05-04
Edition number: 1
Type: Object (single object)
Download (1)

MasterSeries LF860 Lead Free* reduced pressure zone assemblies are used to protect against high hazard (toxic) fluids in water services to industrial plants, hospitals, morgues, mortuaries, and chemical plants. They are also used in irrigation systems, boiler feed, water lines, and other installations requiring maximum protection. They feature an epoxy coated ductile iron body and OSY shutoff valves. Maximum working pressure: 175psi (12.1 bar).

Features

  • Primarily used on potable drinking water systems where code mandates protection from backpressure and backsiphonage conditions
  • Protects potable water against cross-connection contamination of high hazard (toxic) fluids in water services
  • Used in industrial plants, hospitals, morgues, mortuaries, chemical plants, irrigation systems, boiler feed, water lines, and other installations
  • Inline serviceable assembly requires no special tools

Outlet Connection Size

  • 2 1/2 IN
  • 3 IN
  • 4 IN
  • 6 IN
  • 8 IN
  • 10 IN

Inlet Shutoff Valve Type

  • No Shutoff Valve
  • Non Rising Stem Gate Valve
  • Outside Stem And Yoke Gate Valve

Inlet Connection Size

  • 2 1/2 IN
  • 3 IN
  • 4 IN
  • 6 IN
  • 8 IN
  • 10 IN


Material main: Cast iron
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Valves
IFC classification: Valve
UNSPSC name: Valves
UNSPSC code: 401416
Uniclass 1.4 Code: L7136
Uniclass 1.4 Description: Valves
Uniclass 2.0 Code: PR-94-94-xx
Uniclass 2.0 Description: Backflow Prevention Devices
Uniclass 2015 Code: Pr_65_54_95_05
Uniclass 2015 Description: Backflow prevention devices
NBS Reference Code: 94-94-xx
NBS Reference Description: Backflow Prevention Devices
CSI MasterFormat 2014 Code: 40 05 67.13
CSI MasterFormat 2014 Title: Reduced-Pressure Zone Backflow Preventers for Process Service
OmniClass Number: 23-27 31 11
OmniClass Title: Backflow Preventors
CSI UniFormat II Code: D20
CSI UniFormat II Title: PLUMBING
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Plumbing - Valves

Name Value
Connection Size 2 1/2" — 10"
Integral Finish Iron
Plumbing Fixture Type Reduced Pressure Zone Backflow Prevention Assembly
Working Pressure 175

All BIM objects are real products from real manufacturers confirmed and approved