Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
feltech/products/ce5b8e88-9641-4fef-be3b-589554df457c
Home
Categories
Construction
Ceilings
Feltech Acoustic Ceiling Acoupanel AcouGrid Model
Unavailable in United States
Feltech เฟลเทค
Follow
Feltech Acoustic Ceiling Acoupanel AcouGrid Model
Acoupanel® is superior in sound absorption (NRC 0.45); suitable for use on interior walls and for ceilings where noise reduction is desired.
Download
Technical specification
Technical specification
Unique ref.
Feltech_Acoustic_Ceiling_Acoupanel_AcouGrid_Model
Product family
Acoustic Ceiling
Product group
Acoupanel
Type
Building Material
Date of publishing
2022-10-19
Edition number
1
Height (mm)
2800
Width (mm)
1220
Depth (mm)
12
Links
Links
Product url
https://www.feltech.co.th/th/product/view/a4VmzO
Related
Related
Material main
Polyester
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Construction - Ceilings
OmniClass Number
23-15 19 15
OmniClass Title
Ceiling Tiles, Panels, Strips, and Sections
Region availability
Asia
Thailand
Similar products
Lindner Group
LMD-L LAOLA | Metal Baffle Ceiling in wavelike design
3.7
(
7
)
Download
Hunter Douglas Ceilings
Metal Ceilings - Cell Ceilings - Cell Frames
Download
Hunter Douglas Ceilings
Woodwright Ceilings - Tavola
1.8
(
5
)
Download
Ardemo
Wooden slats - Slatted false ceiling - ECOGRID
Download
Barwa System
PP200 baffle ceiling
4.4
(
15
)
Download
Progress Architektura
SCREEN DECO METAL CEILINGS
Download