Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
feltech/products/189e2020-a0ed-4dca-b058-28c61c0d4172
Home
Categories
Flooring
Carpets
Feltech Acoustic Flooring Carpet Tiles Landscape
Unavailable in United States
Feltech เฟลเทค
Follow
Feltech Acoustic Flooring Carpet Tiles Landscape
Textured yarns give lineal highlights and shadows for a timeless appearance.
Download
Technical specification
Technical specification
Unique ref.
Feltech_Acoustic_Flooring_Carpet_Tiles_Landscape
Product family
Acoustic Flooring
Product group
Carpet Tiles
Type
Building Material
Date of publishing
2022-10-19
Edition number
1
Height (mm)
500
Width (mm)
500
Depth (mm)
7
Links
Links
Product url
https://www.feltech.co.th/th/product/view/MO7oRO
Related
Related
Material main
Nylon
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Flooring - Carpets
OmniClass Number
23-15 17 17
OmniClass Title
Carpet Flooring
Region availability
Asia
Thailand
Similar products
Rols Carpets
Luna carpet and rug
4.4
(
10
)
Download
Heymat
Heymat Sand Entrance Mat - Large
4.7
(
7
)
Download
Heymat
Heymat Sjø Entrance Mat - Large
Download
Rols Carpets
Noa carpet and rug
Download
Rols Carpets
Strata rug
Download
Rols Carpets
Diana carpet and rug
Download