Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
feltech/products/69623742-6cbd-4aaf-a0fc-36886ebef267
Home
Categories
Flooring
Carpets
Feltech Acoustic Flooring Carpet Tiles Scatter
Unavailable in United States
Feltech เฟลเทค
Follow
Feltech Acoustic Flooring Carpet Tiles Scatter
Vertical and horizontal varied highlights crisscrossing a darker background, this tile layout gives an all over appearance.
Download
Technical specification
Technical specification
Unique ref.
Feltech_Acoustic_Flooring_Carpet_Tiles_Scatter
Product family
Acoustic Flooring
Product group
Carpet Tiles
Type
Building Material
Date of publishing
2022-10-19
Edition number
1
Height (mm)
500
Width (mm)
500
Depth (mm)
8
Links
Links
Product url
https://www.feltech.co.th/th/product/view/qvGN4d
Related
Related
Material main
Nylon
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Flooring - Carpets
OmniClass Number
23-15 17 17
OmniClass Title
Carpet Flooring
Region availability
Asia
Thailand
Similar products
Rols Carpets
Luna carpet and rug
4.4
(
10
)
Download
Heymat
Heymat Sand Entrance Mat - Large
4.7
(
7
)
Download
Heymat
Heymat Sjø Entrance Mat - Large
Download
Rols Carpets
Noa carpet and rug
Download
Rols Carpets
Strata rug
Download
Rols Carpets
Diana carpet and rug
Download