Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
feltech/products/aee4b03e-7d98-41cd-a7d5-8c776585359a
Home
Categories
Building Materials
Acoustic Panels & Accessories
Feltech Acoustic Wall Acoupanel Sculpture
Unavailable in United States
Feltech เฟลเทค
Follow
Feltech Acoustic Wall Acoupanel Sculpture
Available in 2-panel formats to help with your decision making Sculpture - wall mounted : single colour patterned. Sculpture Duo-wall mounted dual-layer colour. The design is cut into the material to emphasise the colour change.
Download
Technical specification
Technical specification
Unique ref.
Feltech_Acoustic_Wall_Acoupanel_Sculpture
Product family
Acoustic Wall
Product group
Acoupanel
Type
Building Material
Date of publishing
2022-10-19
Edition number
1
Height (mm)
2800
Width (mm)
1220
Depth (mm)
12
Links
Links
Product url
https://www.feltech.co.th/en/product/view/Xvy690?thickness=9
Related
Related
Material main
Polyester
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Building Materials - Acoustic Panels & Accessories
OmniClass Number
23-15 15 29
OmniClass Title
Acoustical Wall Finishes
Region availability
Asia
Thailand
Similar products
Impact Acoustic®
Acoustic Ceiling Grid Modular Mero
Download
Impact Acoustic®
Acoustic Ceiling Baffle Fusion
Download
Impact Acoustic®
Ceiling Baffle Edge Bespoke
Download
Impact Acoustic®
Volumetric Wall Covering Palladio
Download
Impact Acoustic®
Acoustic Ceiling Baffle Wave Sine Bespoke
Download
Impact Acoustic®
Acoustic Ceiling Panel Jungle
Download