Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
feltech/products/8d7cf5b3-0305-4560-b9a2-db93b49899c9
Home
Categories
Building Materials
Acoustic Panels & Accessories
Feltech Acoustic Wall & Ceiling Acoupanel_APD12 Printed
Unavailable in United States
Feltech เฟลเทค
Follow
Feltech Acoustic Wall & Ceiling Acoupanel_APD12 Printed
Images and your designs can be printed directly onto one or several acoupanels to make your unique project statement, without detriment to the noise reduction values.
Download
Technical specification
Technical specification
Unique ref.
Feltech_Acoustic_Wall_Ceiling_Acoupanel_APD12_Printed
Product family
Acoustic Wall & Ceiling
Product group
Acoupanel_APD12
Type
Building Material
Date of publishing
2022-10-19
Edition number
1
Height (mm)
2800
Width (mm)
1220
Depth (mm)
12
Links
Links
Product url
https://www.feltech.co.th/en/product/view/ZvqM5v?thickness=9
Related
Related
Material main
Polyester
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Building Materials - Acoustic Panels & Accessories
OmniClass Number
23-15 15 29
OmniClass Title
Acoustical Wall Finishes
Region availability
Asia
Thailand
Similar products
Impact Acoustic®
Acoustic Ceiling Grid Modular Mero
Download
Impact Acoustic®
Ceiling Baffle Edge Bespoke
Download
Impact Acoustic®
Acoustic Ceiling Baffle Fusion
Download
Impact Acoustic®
Acoustic Ceiling Baffle Wave Sine Bespoke
Download
Impact Acoustic®
Volumetric Wall Covering Palladio
Download
Impact Acoustic®
Acoustic Ceiling Panel Jungle
Download