Publish your products
Feltech Acoustic Wall  Acoupanel WoodGrain slat
Feltech Acoustic Wall  Acoupanel WoodGrain slat
Feltech Acoustic Wall  Acoupanel WoodGrain slat
Feltech Acoustic Wall  Acoupanel WoodGrain slat
Feltech Acoustic Wall  Acoupanel WoodGrain slat
Feltech Acoustic Wall  Acoupanel WoodGrain slat
Feltech Acoustic Wall  Acoupanel WoodGrain slat
Feltech Acoustic Wall  Acoupanel WoodGrain slat
Feltech Acoustic Wall  Acoupanel WoodGrain slat

    Feltech Acoustic Wall Acoupanel WoodGrain slat

    WoodGrain slat its 3-Dimensional textures gives highly effective sound absorption surface, particularly mid-range, not only reduce noise but also diffuse sound energy that can create a warm and inviting environment in any indoor space.

    Technical specification
    • Unique ref.feltech-acoustic-wall-acoupanel-wood-grain-slats
    • Product familyAcoustic Wall
    • Product groupAcoupanel
    • TypeBuilding Material
    • Date of publishing2024-09-26
    • Edition number1
    • Height (mm)19
    • Width (mm)1200
    • Depth (mm)2800
    Related
    • Material mainPolyester
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • OmniClass Number23-15 19 15
    • OmniClass TitleCeiling Tiles, Panels, Strips, and Sections

    Region availability

    Asia
    Thailand