Unique ref.: | 1-98-62-98mm-30min-39dB-3400mm |
---|---|
Brand: | Fermacell |
Product family: | Fermacell Gypsum Fibreboard Wall Solutions |
Product group: | Partition walls on steel walls with insulation |
Depth (mm): | 98 |
Date of publishing: | 2017-01-13 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.fermacell.com/ |
---|---|
Installation instructions: | http://www.fermacell.com/en/content/1399.php |
COBie Product Data Sheet: | |
Product certification: | http://www.fermacell.com/en/content/1399.php |
Technical description: | http://www.fermacell.com/en/content/products.php |
Instruction video: | http://www.fermacell.com/en/content/1748.php |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/fermacell/product/1-98-62-98mm-30min-39db-3400mm
Material main: | Gypsum |
---|---|
Material secondary: | Steel |
Designed in: | Germany |
Manufactured in: | Germany |
BIMobject Category: | Walls - Internal Walls |
---|---|
IFC classification: | Wall |
UNSPSC name: | Wallboard |
UNSPSC code: | 30161501 |
Uniclass 1.4 Code: | L384 |
Uniclass 1.4 Description: | Partitions, non-structural internal walls |
Uniclass 2.0 Code: | SS-25-10-30-35 |
Uniclass 2.0 Description: | Gypsum Board Partition Systems |
Uniclass 2015 Code: | Ss_25_10_30_35 |
Uniclass 2015 Description: | Gypsum board partition systems |
NBS Reference Code: | 25-10-30-35 |
NBS Reference Description: | Gypsum Board Partition Systems |
CSI MasterFormat 2014 Code: | 10 22 00 |
CSI MasterFormat 2014 Title: | Partitions |
OmniClass Number: | 23-15 11 11 11 |
OmniClass Title: | Gypsum Board Fixed Partitions |
CSI UniFormat II Code: | C1010 |
CSI UniFormat II Title: | Partitions |
BIMobject®