This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

1S11 100mm 30min 50dB 4000mm GW 40mm

Unique ref.: 1S11-100mm-30min-50dB-4000mm-GW-40mm-c600mm
Brand: Fermacell
Product family: Gypsum Fibreboard Wall Solutions
Product group: Partition walls on steel walls without insulation
Depth (mm): 100
Date of publishing: 2017-01-13
Edition number: 1
Type: Object (single object)
Wall Thickness: 100mm
Stud: C 75 - steel frame@600mm centres
Facings: 1 layer 12.5mm Fermacell Board each side
Insulation: Glass Wool 40mm/20kg/m3
Without Fire Rating/Partition Height: 4000 mm
With Fire Rating/Partition Height: 4000 mm
Fire Rating: 30 min
Sound Insulation: 50 Rw

Board Types:
  • One Man Boards – Square Edge
  • Standard Boards – Square Edge
  • Tapered Edge Boards – Tapered On 2 Sides
  • Tapered Edge Boards – Tapered On 4 Sides


Material main: Gypsum
Material secondary: Steel
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Walls - Internal Walls
IFC classification: Wall
UNSPSC name: Wallboard
UNSPSC code: 30161501
Uniclass 1.4 Code: L384
Uniclass 1.4 Description: Partitions, non-structural internal walls
Uniclass 2.0 Code: SS-25-10-30-35
Uniclass 2.0 Description: Gypsum Board Partition Systems
Uniclass 2015 Code: Ss_25_10_30_35
Uniclass 2015 Description: Gypsum board partition systems
NBS Reference Code: 25-10-30-35
NBS Reference Description: Gypsum Board Partition Systems
CSI MasterFormat 2014 Code: 10 22 00
CSI MasterFormat 2014 Title: Partitions
OmniClass Number: 23-15 11 11 11
OmniClass Title: Gypsum Board Fixed Partitions
CSI UniFormat II Code: C1010
CSI UniFormat II Title: Partitions
This product is available in:
Europe
  • Belgium
  • Luxembourg
  • Netherlands

BIMobject®