We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

1S20 245mm 60min 63dB 4000mm MW 2x70mm

Unique ref.: 1S20-245mm-60min-63dB-4000mm-MW-2x70mm
Brand: Fermacell
Product family: Gypsum Fibreboard Wall Solutions
Product group: Partition walls on steel walls with insulation
Depth (mm): 245
Date of publishing: 2017-01-13
Edition number: 1
Type: Object (single object)
Download (2)
Wall Thickness: 245mm
Stud: 2 x 95mm - C-Profile EN 14195@600mm centres
Facings: asymm layer 12.5mm + 10mm and 12.5mm Fermacell Board
Insulation: 2 x 70mm/min. 30kg/m³/Mineral Wool (> 1000°C)
Without Fire Rating/Partition Height: 4700mm
With Fire Rating/Partition Height: 4000mm
Fire Rating: 60min
Sound Insulation: 63 Rw

Board Types:
  • One Man Boards – Square Edge
  • Standard Boards – Square Edge
  • Tapered Edge Boards – Tapered On 2 Sides
  • Tapered Edge Boards – Tapered On 4 Sides


Material main: Gypsum
Material secondary: Steel
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Walls - Internal Walls
IFC classification: Wall
UNSPSC name: Wallboard
UNSPSC code: 30161501
Uniclass 1.4 Code: L384
Uniclass 1.4 Description: Partitions, non-structural internal walls
Uniclass 2.0 Code: SS-25-10-30-35
Uniclass 2.0 Description: Gypsum Board Partition Systems
Uniclass 2015 Code: Ss_25_10_30_35
Uniclass 2015 Description: Gypsum board partition systems
NBS Reference Code: 25-10-30-35
NBS Reference Description: Gypsum Board Partition Systems
CSI MasterFormat 2014 Code: 10 22 00
CSI MasterFormat 2014 Title: Partitions
OmniClass Number: 23-15 11 11 11
OmniClass Title: Gypsum Board Fixed Partitions
CSI UniFormat II Code: C1010
CSI UniFormat II Title: Partitions
This product is available in:
Europe
  • Sweden

BIMobject®