Unique ref.: | fermacell_2E34_dry-flooring-element_35mm_DE_76043 |
---|---|
Brand: | Fermacell |
Product family: | Flooring |
Product group: | Fermacell Flooring Elements |
Width (mm): | 1500 |
Height (mm): | 500 |
Depth (mm): | 35 |
Date of publishing: | 2017-11-27 |
Edition number: | 1 |
Type: | Building Material |
Product url: | https://www.fermacell.de/gipsfaser_estrich_mw.php |
---|---|
Installation instructions: | https://www.fermacell.de/de/docs/fermacell_PuV_Boden_D.pdf |
COBie Product Data Sheet: | |
Product certification: | https://www.fermacell.com/1399.php?category=500&subcategory=0&searchstring... |
Technical description: | https://www.fermacell.de/ausschreibungstexte-neu_3385.php |
Instruction video: | https://www.fermacell.de/verarbeitungsfilme.php |
GTIN code: | 4007548005623 |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/fermacell/product/fermacell_2e34_dry-flooring-element_35mm_de_76043
Material main: | Gypsum |
---|---|
Material secondary: | Stone Wool |
Designed in: | |
Manufactured in: |
BIMobject Category: | Construction - Ceilings |
---|
Name | Value |
---|---|
Application | 1 |
Length | 500 mm |
M Fire Rating | F90 |
Material | Gypsum ; Mineral Wool |
Panel Thickness | 12.5 mm |
Thickness | 35 mm |
Width | 1500 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Length | 500 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Gypsum ; Mineral Wool |
Name | Value |
---|---|
M Fire Rating | F90 |
Name | Value |
---|---|
M Fire Rating | F90 |
Thickness | 35 mm |
BIMobject®