Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
ferrari-bk/products/0ab83385-5c55-491d-b376-0fa9c162dff5
Home
Categories
Building Materials
Pavers & Stones
Lunix® - paving system
Unavailable in United States
Ferrari BK
Follow
Lunix® - paving system
Permeable concrete paving system for medium traffic loads areas.
Download
Specification
Specification
-
Technical specification
Technical specification
Unique ref.
lunix
Product family
Outdoor pavements (pavimentazioni da esterni)
Product group
Permeable (Drenanti)
Type
Object (single object)
Date of publishing
2017-03-07
Edition number
1
Height (mm)
120
Width (mm)
600
Depth (mm)
450
Links
Links
Product url
https://www.ferraribk.it/prodotti/drenanti/lunix
Instruction video
http://youtu.be/tTKBFQaHWYQ
Technical description
https://www.ferraribk.it/images/ferraribk/documenti_pdf/doc_linea_drenanti/doc_lunix/st_Lunix.pdf
Related
Related
Material main
Concrete
Material secondary
Concrete
Designed in
Italy
Manufactured in
Italy
Classification
Classification
BIMobject Category
Building Materials - Pavers & Stones
IFC classification
Surface
UNSPSC name
Paving blocks
UNSPSC code
30171701
Uniclass 2015 Code
Ss_30_14_90_60
Uniclass 2015 Description
Permeable flag and slab paving systems
CSI MasterFormat 2014 Code
32 14 13.13
CSI MasterFormat 2014 Title
Interlocking Precast Concrete Unit Paving
OmniClass Number
23-11 21 17 11 15
OmniClass Title
Interlocking Precast Concrete Pavers
Region availability
Europe
Africa
Albania
Algeria
Austria
Libya
Bosnia and Herzegovina
Morocco
Croatia
Tunisia
France
Italy
Montenegro
Slovenia
Spain
Switzerland
Similar products
Tile Tech Pavers
Turf-Tray™ – Rooftop Artificial Grass
4.4
(
9
)
Download
DITON
ROAD CURB
Download
Odorizzi Soluzioni In Pietra
Porphyry Stone: Crazy Stone Paving, Normal Type Th. 2/5 Cm. Natural Surface
2.4
(
7
)
Download
Asociación HISPALYT
Material Library - Clay pavers
4.0
(
5
)
Download
Tile Tech Pavers
Porcelain Pavers - Wood Plank Series™
Download
Tile Tech Pavers
Porcelain Pavers - Stone Series™
Download