Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
ferrari-bk/products/18f2fcc3-3207-46f2-9891-0258ed3ebfc8
Home
Categories
Building Materials
Pavers & Stones
Sasslong® - paving system
Unavailable in United States
Ferrari BK
Follow
Sasslong® - paving system
Interlocking concrete slabs for pedestrian lane and low traffic loads areas. (Lastre autobloccanti per zone pedonali e aree a traffico leggero).
Download
Specification
Specification
-
Technical specification
Technical specification
Unique ref.
sasslong
Product family
Outdoor pavements (pavimentazioni da esterni)
Product group
Architectural (Architettoniche)
Type
Object (single object)
Date of publishing
2017-03-07
Edition number
1
Height (mm)
48
Width (mm)
800
Depth (mm)
400
Links
Links
Product url
https://www.ferraribk.it/prodotti/lastre/sasslong
Product certification
https://www.ferraribk.it/images/ferraribk/documenti_pdf/doc_dop/DoP_Lastre_EN_1339/LA003-2013_DoP_LastreNormali_EN1339.pdf
Technical description
https://www.ferraribk.it/images/ferraribk/documenti_pdf/doc_benacus/doc_sasslong/st_Sasslong.pdf
Related
Related
Material main
Concrete
Material secondary
Concrete
Designed in
Italy
Manufactured in
Italy
Classification
Classification
BIMobject Category
Building Materials - Pavers & Stones
IFC classification
Surface
UNSPSC name
Paving blocks
UNSPSC code
30171701
Uniclass 2015 Code
Pr_25_93_60_16
Uniclass 2015 Description
Concrete flags
CSI MasterFormat 2014 Code
32 14 13.16
CSI MasterFormat 2014 Title
Precast Concrete Unit Paving Slabs
OmniClass Number
23-11 21 19
OmniClass Title
Pavement Slabs
Region availability
Europe
Africa
Albania
Algeria
Austria
Libya
Bosnia and Herzegovina
Morocco
Croatia
Tunisia
France
Italy
Montenegro
Slovenia
Spain
Switzerland
Similar products
Tile Tech Pavers
Turf-Tray™ – Rooftop Artificial Grass
4.4
(
9
)
Download
DITON
ROAD CURB
Download
Odorizzi Soluzioni In Pietra
Porphyry Stone: Crazy Stone Paving, Normal Type Th. 2/5 Cm. Natural Surface
2.4
(
7
)
Download
Asociación HISPALYT
Material Library - Clay pavers
4.0
(
5
)
Download
Tile Tech Pavers
Porcelain Pavers - Wood Plank Series™
Download
Tile Tech Pavers
Porcelain Pavers - Stone Series™
Download