Publish your products
OMNIA S IN 3.2 4/6
Ferroli

OMNIA S IN 3.2 4/6

Air-water reversible heat pumps for split installation, with built-in DHW storage tank, In-Wall version
Specification
  • Built-in solution with ecological gas R32 that integrates the technology of the heat pump and the production of domestic hot water by means of a 150-liter stainless steel tank in a single compact product. Thanks to the accessories proposed, built-in cabinet kit and painted cabinet kit, it is possible to provide a “hidden” solution in a niche inside the wall or on the wall. It represents the ideal solution for new constructions and «heavy» renovations. Using completion accessories, the system is able to manage two-zone systems and use solar energy as an integration for the production of domestic hot water. The split refrigerant circuit avoids the risk of freezing in particularly rigid outdoor applications. The Full Inverter concept uses DC inverter modulations on the 3 main energy-consuming components of the machine, namely compressor, fan and pump, allowing the power output to be modulated by finely tracking the thermal load and allowing the user very high efficiencies and important energy savings. Thanks to Connect CRP it is then possible to manage up to 2 zones and 8 different thermostats (7 Connect CRP Zone + 1 Connect CRP which has all the functions in turn). The basic system consists of: n outdoor inverter unit available in 4 power sizes, n indoor unit, n hydraulic kit for single-zone systems and 150-liter stainless steel domestic hot water tank, wired remote control, n 1,5 kW electric resistance for domestic hot water tank. The basic system can be further integrated with a series of accessory kits to complete: n Solar Thermal kit for integration of the domestic hot water tank, n single-zone system management kit with manifold and booster pump, n 2nd direct zone kit or 2nd mixed zone kit (to be used in conjunction with the previous one), n two-zone hot or cold system management kit with diverter valve. Refrigerant type: R32 Compressor type: Twin Rotary DC
Technical specification
  • Unique ref.OMNIASIN3-2_4_6
  • Product familyHVAC - Heat Pumps
  • Product groupHeat Pumps
  • TypeObject (single object)
  • Date of publishing2022-05-12
  • Edition number1
Related
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Heat Pumps
  • OmniClass Number23-33 17 13
  • OmniClass TitleSplit System Heat Pumps

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit