Publish your products
OPERA 70
Ferroli

OPERA 70

High power condensing thermal module with large water content, designed for single or bank installations, in combination with a complete range of hydro, gas and flue gas accessories, up to 960 kW Hydraulic, gas and flue gas accessories for bank installation, INAIL certificate, with 2 and 3 modules Flue gas tube heat exchanger, made with AISI 316 Ti stainless steel, with vertical configuration, helical cross-section, set up perpendicularly to the flue gas chamber Full pre-mixing combustion unit with metal fibre front combustion burner with very low emissions (CLASS 6 according to EN 15502-1). The modules can run on Methane and LPG
Specification
  • It reaches one of the highest seasonal space heating efficiencies in its category: ηs 94% A+ SYSTEM: combined with the modulating remote control and the external probe (optional) it reaches the top efficiency class A+ (scale from G to A+++) The large volume of water of the generator allows the boiler to be connected to the system without the need for separating devices and allows for a very high design ∆t Management of the modules in bank set-up with self-configuring MASTER / SLAVE system Setting of switching on and off of generators (which can be switched on and off in sequence or work simultaneously in parallel) through the control panel of the MASTER generator Electronics on board the machine to manage a system with two direct zones and one DHW storage or systems with differentiated temperatures (direct and mixed) in combination with the FZ4 B temperature control unit RANGE RATED certified generator to adjust the generated power to the system’s needs by increasing the efficiency of the system and preserving the mechanics of the machine The modules can be controlled and conducted remotely: Regulation of power or temperature with 0 - 10V signal / Signalling of block alarm for safety and restoration of operation / OPENTHERM (OT) and MODBUS parameterisable communication protocols
Technical specification
  • Unique ref.Opera-70
  • Product familyHVAC - Boilers
  • Product groupBoilers
  • TypeObject (single object)
  • Date of publishing2019-10-14
  • Edition number1
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Boilers
  • IFC classificationBoiler
  • UNSPSC nameBoilers
  • UNSPSC code401020
  • Uniclass 2015 CodePr_60_60_08
  • Uniclass 2015 DescriptionBoilers
  • CSI MasterFormat 2014 Code23 52 00
  • CSI MasterFormat 2014 TitleHeating Boilers
  • OmniClass Number23-33 11 13
  • OmniClass TitleCondensing Boilers
  • CSI UniFormat II CodeD3020
  • CSI UniFormat II TitleHeat Generating Systems

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit