Publish your products
FFUUSS DOM
FFUUSS DOM
FFUUSS DOM
FFUUSS DOM
FFUUSS DOM
FFUUSS DOM
FFUUSS DOM
FFUUSS DOM
FFUUSS DOM
FFUUSS DOM
    FFUUSS

    FFUUSS DOM

    ffuuss dom - soap dispenser

    Elegant and customizable, the best hydroalcoholic soap and / or gel dispenser for superior hygiene.

    • Two models to choose from
    • Color range and product customization for a tailor-made design

    ffuuss dom Style

    • 8 ABS colors available
      • Gloss finish

      ffuuss dom Premium

      • 20 customizable painted colors
      • Matte / gloss finish
      • Customizable design, choose the color and / or add your brand or logo
      Specification
      • Refill bags

        • Hydroalcoholic gel
        • Proderm soap

        How it is used

        Attach the soap dispenser to the wall by screwing it on or using double-sided tape. Open the ffuuss soap dispenser and insert the key into the adjacent keyhole to refill the machine.

        In-built safety lock

        Anti-drip valve

        Bag: Place the replacement bag on the internal valve (with the outlet tab facing out) and press down.


        DC and batteries: The batteries have a useful life of approximately 30,000 gel dispenses.

      Technical specification
      • Unique ref.ffuuss-dom
      • Product familyFFUUSS Dispensers
      • Product groupFFUUSS Dispensers DOM
      • TypeObject (single object)
      • Date of publishing2021-12-20
      • Edition number1
      • Height (mm)277
      • Width (mm)136.2
      • Depth (mm)101
      Related
      • Material mainABS
      • Designed inSpain
      • Manufactured inSpain
      • Weight Net (Kg)0.74
      Classification
      • BIMobject CategorySanitary - Dispensers
      • IFC classificationFurnishing Element
      • Uniclass 2015 CodePr_40_70_22_81
      • Uniclass 2015 DescriptionSoap dispensers
      • OmniClass Number23-31 25 29 13
      • OmniClass TitleHand Soap Dispensers
      • CSI UniFormat II CodeE2010
      • CSI UniFormat II TitleFixed Furnishings

      Region availability

      Europe
      Spain
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit