This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Motion sensor

Unique ref.: motions_sensor
Brand: Fibaro
Product family: Sensors
Product group: Fibaro sensors
Width (mm): 47.7
Height (mm): 46
Depth (mm): 45.5
Date of publishing: 2018-06-15
Edition number: 1
Type: Object (single object)
Download (8)

Just under 2 inch diameter, featuring an immaculate, sleek, and modern white casing, you’ll fall in love with this motion sensor at first sight.

Battery-powered and completely wireless, the FIBARO Motion Sensor features a smart bracket with grip that allows it to be affixed almost anywhere – even on a wall or ceiling. The sensor’s location can be changed at any time for ultimate comfort and convenience.


Material main: Plastic
Material secondary:
Designed in: Poland
Manufactured in: Poland

BIMobject Category: Electrical - Controls
CSI MasterFormat 2014 Code: 23 09 13.23
CSI MasterFormat 2014 Title: Sensors and Transmitters
OmniClass Number: 23-29 11 21
OmniClass Title: Security Sensors
This product is available in:
Europe
  • Poland

BIMobject SEEK Properties

Electrical - Controls

Name Value
Application Household
Material Plastic
Voltage 3 V

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Plastic

BIMobject®