Publish your products
Single and double switch
Single and double switch
Single and double switch
Single and double switch
    Fibaro

    Single and double switch

    The FIBARO Single/Double Switch modules are key elements for managing your home. They will prove useful in different places and serve a variety of functions. They will let you turn on/off the lights, electrical appliances or cut off power from the sockets. Thanks to the power metering functionality, they will also provide you with precise information concerning electric energy consumption.

    Technical specification
    • Unique ref.single_double_switch
    • Product familySensors
    • Product groupFibaro sensors
    • TypeObject (single object)
    • Date of publishing2018-06-15
    • Edition number1
    • Height (mm)38.25
    • Width (mm)22.5
    Related
    • Material mainPlastic
    • Material secondaryPlastic
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryElectrical - Controls
    • CSI MasterFormat 2014 Code23 09 13.23
    • CSI MasterFormat 2014 TitleSensors and Transmitters
    • OmniClass Number23-29 11 21
    • OmniClass TitleSecurity Sensors

    Region availability

    Europe
    Poland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit