We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Wall Plug

Unique ref.: wall_plug
Brand: Fibaro
Product family: Sensors
Product group: Fibaro sensors
Width (mm): 43
Height (mm): 43
Depth (mm): 64
Date of publishing: 2018-06-15
Edition number: 1
Type: Object (single object)
Download (9)

FIBARO Wall Plug is the smallest and most attractive device of this type available in the world. Its modern design perfectly fits in with any interior design.


Material main: Plastic
Material secondary: Plastic
Designed in: Poland
Manufactured in: Poland

BIMobject Category: Electrical - Controls
CSI MasterFormat 2014 Code: 26 09 16
CSI MasterFormat 2014 Title: Electrical Controls and Relays
OmniClass Number: 23-35 35 00
OmniClass Title: Electrical Contactors
This product is available in:
Europe
  • Poland

BIMobject SEEK Properties

Electrical - Controls

Name Value
Application Household
Frequency 50 Hz — 60 Hz
Material Plastic
Mounting Type Plug-In
Power 2500W
Protocol Z-Wave
Range up to 50m outdoors / up to 40m indoors
Voltage 230

All BIM objects are real products from real manufacturers confirmed and approved