Publish your products
FiberTite® Canted Fascia - Galvanized Waterdam Version
FiberTite

FiberTite® Canted Fascia - Galvanized Waterdam Version

FiberTite Canted Fascia features a unique design that allows for the use of .050” and .063” aluminum fascia covers while keeping the flange out of the waterline. It is also designed to provide labor savings through efficient installation with pre-punched, slotted fastening holes and a non-penetrating cover attachment.

Specification
  • Warranty

    A Full System Warranty is available through our partners which covers the entire roof system under one warranty. The system is inspected after the project is complete to assure proper installation. This ensures protection for the most vulnerable area of the roof against failure due to extreme wind up lift pressures. Contact the manufacturer's sales rep directly for more information.Testing

    • Tested per ANSI/SPRI/FM 4435/ES-1 Standard to comply with the International Building Code.
    • Factory Mutual approved for wind uplift protection.
    • Miami-Dade Approved (No. 18-0424.06 12/11/23) to comply with the High Velocity Hurricane Zone of the Florida Building Code.

    Standard Sizes

    Sizes range from 5 ½" up to 10" face heights to accommodate multiple nailers and coverage requirements.

    • 5 ½"
    • 7 ½"
    • 8 ½"
    • 10"

    Accessories

    Factory fabricated miters, scuppers and drainage accessories provide a cleaner, more aesthetically pleasing appearance. This eliminates the need for field fabrication, providing time and labor savings.

    Also Included

    All anchor bar EPDM splice plates and fasteners are included and will arrive to the job site with the product (sealant by others).

    Anchor Bar Protection

    The patented, extruded aluminum anchor bar securely terminates the membrane. This provides protection unlike any other manufactured or shop-fabricated edge. The anchor bar is readily available to dry-in the roof structure.

    Available Materials

    Its unique design allows for covers to be manufactured in 24 ga galvanized steel, 22 ga galvanized steel, .040", .050" and .063" aluminum.ColorsChoose among a wide range of standard colors and finishes that meet your job requirements. A 30-Year Kynar 500® Finish Warranty is included on coil-coated standard colors. Custom post-coated Kynar 500® colors are available with an included 10-Year Kynar 500® Finish Warranty or a 20-Year Kynar 500® Finish Warranty is available upon request.

    Anodized finishes are also available and come with a 5-year warranty (no warranty available for coil anodized finishing; Post-coat/Class 1 Batch Anodized is available with a 5-year warranty with an option to increase to a 10-year warranty for an upcharge). Please email Technical Services regarding pricing for Anodized finishes.

    Competitively Priced

    The installed cost rivals even light gauge roof edge systems fabricated locally or in a roofer’s shop.

    Concealed Splice Plates

    Interlocking, concealed splice plate design prevents splice plate migration under the panels. This creates a more aesthetically pleasing design compared to traditional cover plates or lap joints at the seams.

    Custom Capabilities

    Radius and specially fabricated products are available to meet the unique needs of each project.

    Efficient Design

    Provided in 12'-0" lengths with pre-punched holes for quicker installation and lower labor costs. The fastening holes are slotted to allow for thermal movement of the materials and ensure correct fastener placement and spacing.

    Reuseable Materials

    When reroofing, the anchor bar can be removed, cleaned and reinstalled at any time without compromising its strength and appearance.

    Watertight

    Non-penetrating design eliminates the need for stripping-in or heat welding that is typical of many other roof edge designs. Watertight integrity is not compromised by improper flashing procedures, failed adhesives or lap sealants.

Technical specification
  • Unique ref.fibertite_canted_fascia_waterdam
  • Product familyRoof Systems
  • Product groupFascia
  • TypeObject (single object)
  • Date of publishing2021-09-23
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Roof Accessories
  • IFC classificationRoof
  • UNSPSC nameRoof fascias
  • UNSPSC code30151601
  • Uniclass 2015 CodePr_35_90_30
  • Uniclass 2015 DescriptionFlashings and aprons
  • CSI MasterFormat 2014 Code07 71 19
  • CSI MasterFormat 2014 TitleManufactured Gravel Stops and Fasciae
  • OmniClass Number23-13 41 11 17
  • OmniClass TitleRoof Fascias
  • CSI UniFormat II CodeB30
  • CSI UniFormat II TitleROOFING

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit