Publish your products
FiberTite® Skirted Drip Edge
FiberTite

FiberTite® Skirted Drip Edge

FiberTite Skirted Drip Edge in 10' lengths with factory applied membrane flashing provides both time and labor savings. Our fast lead times and easy installation translate directly into decreased labor costs and enable you and your team to move on to other projects more quickly.

Specification
  • Warranty

    A Full System Warranty is available through our partners which covers the entire roof system under one warranty. The system is inspected after the project is complete to assure proper installation. This ensures protection for the most vulnerable area of the roof against failure due to extreme wind up lift pressures. Contact the manufacturer's sales rep directly for more information.

    Testing

    • Tested per ANSI/SPRI/FM 4435/ES-1 Standard to comply with the International Building Code.
    • Factory Mutual approved for wind uplift protection.

    Standard Sizes

    Sizes range from 3" up to 6" face heights to accommodate multiple nailers and coverage requirements.

    • 3"
    • 4"
    • 6"

    Accessories

    Fabricated miters do not have factory applied FiberTite membrane flashing.

    Also Included

    22 Ga. galvanized continuous cleats with slotted holes are included and will arrive to the job site with the product.

    Available Materials

     24 Ga. Drip Edge with Factory Applied FiberTite Membrane Flashing

    Competitively Priced

    Skirted Drip Edge with factory applied FiberTite membrane flashing saves time and labor costs, moving contractors onto the next project faster.

    Efficient Design

    Provided in 10'-0" lengths with pre-punched holes for quicker installation and lower labor costs. The fastening holes are slotted to allow for thermal movement of the materials and ensure correct fastener placement and spacing.

Technical specification
  • Unique ref.fibertite_skirted_drip_edge
  • Product familyRoof Systems
  • Product groupDrip Edge
  • TypeObject (single object)
  • Date of publishing2022-06-29
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Roof Accessories
  • IFC classificationRoof
  • UNSPSC nameRoofing accessories
  • UNSPSC code301516
  • Uniclass 2015 CodePr_35_90_30
  • Uniclass 2015 DescriptionFlashings and aprons
  • CSI MasterFormat 2014 Code07 71 19
  • CSI MasterFormat 2014 TitleManufactured Gravel Stops and Fasciae
  • OmniClass Number23-13 41 11
  • OmniClass TitleRoof Edgings and Trims
  • CSI UniFormat II CodeB30
  • CSI UniFormat II TitleROOFING

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit