Publish your products
FLL Louvres Vents
FLL Louvres Vents
FLL Louvres Vents
FLL Louvres Vents
FLL Louvres Vents

    FLL Louvres Vents

    4.0 out of 5 stars4.0(7 reviews)

    Please Note: The louvre height of the FIEGER FLL is fixed at 131 mm, so the height of the louvre window and the number of louvres should be determined in advance, as they are in correlation with each other.

    The FLL 131 is our glass-free ventilation and smoke extraction range. Manufactured with insulated aluminium louvres, these units give you all the same advantages as our louvre windows in terms of natural ventilation and smoke extract properties. They also allow aesthetically sleek and innovative options in facade design. Our dedicated teams of engineers and designers are always on hand to discuss any elements of your projects and find the best solution to suit your requirements.




    # Louvre Window # Window # Curtain Wall # Fire Fighting # Ventilation System # Smart Natural Ventilation # Space efficient # Actuators # AOV # Automatic Opening Ventilation # NSHEV # Natural smoke and heat extraction vent # EN12101-2 # smoke vent # motorized # electric # manuell # pneumatic # anti-trap function # energy efficient # Fail-Safe # low-maintenance

    Specification
    • It is available with manual, electric and pneumatic drives.
      In addition to the examples shown, further installation variants are available to suit a wide variety of applications.

      Feature:

      Natural ventilation, natural smoke and heat exhaust ventilator (NSHEV), smoke extraction fromlift shafts

      Design:

      Pivoted Louvre blades.
      Thermally isolated.
      Aluminium extrusions.

      Glazing:

      Frameless thermally broken composite aluminium

    Technical specification
    • Unique ref.FLLLouvresVents
    • TypeDigital Twin (Building)
    • Date of publishing2023-10-11
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondary2C Polyurethane on High Moisture Resistant MDF
    Classification
    • BIMobject CategoryWindows - Louvre window
    • IFC classificationCurtain Wall
    • ETIM CodeEC011406
    • ETIM NameFaçade louver
    • Uniclass 2015 CodePr_30_59_98_34
    • Uniclass 2015 DescriptionGlass louvre window units
    • CSI MasterFormat 2014 Code08 91 13
    • CSI MasterFormat 2014 TitleMotorized Wall Louvers
    • OmniClass Number23-33 29 33
    • OmniClass TitleMovable Blade Wall Louvers