We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Bermuda Triple, litter bin, recycling, 3 waste streams, indoor

Unique ref.: bermuda-triple
Brand: FINBIN Lehtovuori
Product family: Litter bin
Product group: Recycling
Width (mm): 1160
Height (mm): 770
Depth (mm): 450
Date of publishing: 2019-09-18
Edition number: 1
Type: Object (single object)
Download (11)

Innovatively designed FinBin® Bermudas are extremely popular all over the world. You can find these bins especially at airports, train and metro stations, office buildings, retail facilities, hotels etc. Bermuda series bins are also fireproof because of the fire extinguishing structure.

Designed and manufactured in Finland. 

Original design: Yrjö Ojanen

The material and colour can be customized to fit the different surroundings.
- Fire-extinguishing structure
- Hinged lid equipped with triangular lock, pivoting bag frame.
- Design guides the user to recycle different waste fractions.
- Recycling labels available.

Technical Information:

Product number
V43343

Measurements (w*d*h)
1160*450*770 mm

Aperture (Ø)
200 and 217*104 mm

Weight
53 kg

Capacity
3*100 l, three bag frames for 150 l refuse sacks

Materials
Powder coated galvanised steel and sst EN 1.4016

Thickness
1,25/2 mm

Colours
Stainless steel, Metallic black, ask other RAL colours from our customer service

Design
Yrjö Ojanen


Material main: Steel
Material secondary: Powder coated steel
Designed in: Finland
Manufactured in: Finland
Weight Net (Kg): 53

BIMobject Category: Sanitary - Waste Bins
IFC classification: Object
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8113
Uniclass 1.4 Description: Bins
Uniclass 2.0 Code: PR-35-10-48
Uniclass 2.0 Description: Litter Bins
Uniclass 2015 Code: Pr_40_50_07_47
Uniclass 2015 Description: Litter bins
NBS Reference Code: 35-10-48
NBS Reference Description: Litter Bins
OmniClass Number: 23-21 17 11
OmniClass Title: Interior Waste Bins

BIMobject SEEK Properties

Sanitary - Waste Bins

Name Value
Material Steel

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Steel

BIMobject®