We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Bermuda 80, litter bin 80 l, indoor

Unique ref.: bermuda_80
Brand: FINBIN Lehtovuori
Product family: Litter bin
Product group: Litter bin
Width (mm): 400
Height (mm): 760
Depth (mm): 400
Date of publishing: 2019-09-18
Edition number: 1
Type: Object (single object)
Download (11)

Innovatively designed FinBin® Bermuda 80 litter bins are extremely popular all over the world. You can find these bins especially at airports, train and metro stations, office buildings, retail facilities, hotels etc. Bermuda series bins are also fireproof because of the fire extinguishing structure.

Designed and manufactured in Finland. 

Original design: Yrjö Ojanen

The material and colour can be customized to fit the different surroundings.
- Fire-extinguishing structure
- Hinged lid equipped with triangular lock, pivoting bag frame.
- Design guides the user to recycle different waste fractions.
- Recycling labels available.

Technical Information:

Product number
V43340

Measurements (w*d*h)
400*760 mm

Aperture (Ø)
200 mm

Weight
13 kg

Capacity
80 l, bag frame for 150 l refuse sack

Materials
Powder coated galvanized steel and sst EN 1.4016

Thickness
1,25/2 mm

Colours
Stainless steel, Metallic black, other RAL colours are also available so please ask for the availabilty of a certain colour from our customer service.

Design
Yrjö Ojanen


Material main: Stainless steel
Material secondary: Powder coated steel
Designed in: Finland
Manufactured in: Finland
Weight Net (Kg): 13

BIMobject Category: Sanitary - Waste Bins
IFC classification: Object
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8113
Uniclass 1.4 Description: Bins
Uniclass 2.0 Code: PR-35-10-48
Uniclass 2.0 Description: Litter Bins
Uniclass 2015 Code: Pr_40_50_07_47
Uniclass 2015 Description: Litter bins
NBS Reference Code: 35-10-48
NBS Reference Description: Litter Bins
CSI MasterFormat 2014 Code: 12 93 23
CSI MasterFormat 2014 Title: Trash and Litter Receptacles
OmniClass Number: 23-21 17 11
OmniClass Title: Interior Waste Bins
CSI UniFormat II Code: E2020
CSI UniFormat II Title: Movable Furnishings

BIMobject SEEK Properties

Sanitary - Waste Bins

Name Value
Material Steel

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Steel

BIMobject®