We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Bermuda Double, litter bin, recycling, 2 waste streams, indoor

Unique ref.: bermuda_double
Brand: FINBIN Lehtovuori
Product family: Litter bin
Product group: Recycling
Width (mm): 860
Height (mm): 770
Depth (mm): 450
Date of publishing: 2019-09-18
Edition number: 1
Type: Object (single object)
Download (11)

Innovatively designed FinBin® Bermuda Double recycling bins are extremely popular all over the world. You can find these bins especially at airports, train and metro stations, office buildings, retail facilities, hotels etc. Bermuda series bins are also fireproof because of the fire extinguishing structure.

Designed and manufactured in Finland. 

Original design: Yrjö Ojanen

The material and colour can be customized to fit the different surroundings.
- Fire-extinguishing structure
- Hinged lid equipped with triangular lock, pivoting bag frame.
- Design guides the user to recycle different waste fractions.
- Recycling labels available.

Technical Information:

Product number
V43342

Measurements (w*d*h)
860*450*770 mm

Aperture (Ø)
200 mm

Weight
29 kg

Capacity
2*100 l, two bag frames for 150 l refuse sacks

Materials
Powder coated galvanized steel and sst EN 1.4016

Thickness
1,25/2 mm

Colours
Stainless steel, Metallic black, other RAL colours are also available so please ask for the availabilty of a certain colour from our customer service.

Design
Yrjö Ojanen


Material main: Steel
Material secondary: Powder coated steel
Designed in: Finland
Manufactured in: Finland
Weight Net (Kg): 29

BIMobject Category: Sanitary - Waste Bins
IFC classification: Object
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8113
Uniclass 1.4 Description: Bins
Uniclass 2.0 Code: PR-35-10-48
Uniclass 2.0 Description: Litter Bins
Uniclass 2015 Code: Pr_40_50_07_47
Uniclass 2015 Description: Litter bins
NBS Reference Code: 35-10-48
NBS Reference Description: Litter Bins
OmniClass Number: 23-21 17 11
OmniClass Title: Interior Waste Bins

BIMobject SEEK Properties

Sanitary - Waste Bins

Name Value
Material Steel

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Steel

BIMobject®