Publish your products
FINBIN® Edge, litter bin, recycling, 100 l, indoor
FINBIN® Edge, litter bin, recycling, 100 l, indoor
FINBIN® Edge, litter bin, recycling, 100 l, indoor
FINBIN® Edge, litter bin, recycling, 100 l, indoor
FINBIN® Edge, litter bin, recycling, 100 l, indoor
FINBIN® Edge, litter bin, recycling, 100 l, indoor
FINBIN® Edge, litter bin, recycling, 100 l, indoor
FINBIN® Edge, litter bin, recycling, 100 l, indoor
FINBIN® Edge, litter bin, recycling, 100 l, indoor
FINBIN® Edge, litter bin, recycling, 100 l, indoor

    FINBIN® Edge, litter bin, recycling, 100 l, indoor

    4.4 out of 5 stars4.4(5 reviews)

    The Finbin® Edge Series stands for timeless design. Thanks to their modularity, individual Edge bins can be combined to achieve the required recycling station. A recycling station composed of Edge bins can be flexibly adapted, should your needs
    change later. Edge bins are available in several colours. 

    The models are made of high-quality stainless steel or galvanized powder-coated steel.

    FEATURES
    Edge bins have a capacity of 100 litres. They feature a hinged lid and a pivoting bag holder. Edge bins are supplied in various colours and with different recycling apertures. The bins can be linked with connectors. Different types of recycling stickers are also available. The standard colour scheme for Edge bins consists of a stainless steel frame (EN 1.4016) and a black lid and base. We also offer a powder-coated option, which is fully black.

    SUITABILITY
    The subtle, rectangular, streamlined design makes Edge well suited for office facilities, public spaces, hospitals, campuses, sports halls, exhibition facilities and convention centres, with variable recycling needs. Edge bins are also suitable for environments of a more classic style, such as museums. The lid is shaped to provide a self-extinguishing feature.

    Specification
    • Technical Information

      Measurements (w*d*h)
      380*380*783 mm

      Weight
      15 kg

      Capacity
      100 l, bag frame for 100-150 l refuse sack

      Materials
      Powder coated galvanised steel and sst EN 1.4016.

      Thickness
      1,25

      Colours
      Stainless steel/Finbin Black 1945 (metallic black), Finbin Black 1945 (metallic black). Ask our customer service about other available RAL colours.

      Design
      Henri Sydänheimo

    Technical specification
    • Unique ref.edge-litter-bin
    • Product familyLitter bin
    • Product groupRecycling
    • TypeObject (single object)
    • Date of publishing2019-09-18
    • Edition number1
    • Height (mm)780
    • Width (mm)380
    • Depth (mm)380
    Related
    • Material mainSteel
    • Material secondaryPowder coated steel
    • Designed inFinland
    • Manufactured inFinland
    • Weight Net (Kg)15
    Classification
    • BIMobject CategorySanitary - Waste Bins
    • IFC classificationObject
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_07_47
    • Uniclass 2015 DescriptionLitter bins
    • OmniClass Number23-21 17 11
    • OmniClass TitleInterior Waste Bins

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City