Modul Maxi, bin shelter, litter bin, recycling, waste management, small hatchModul Maxi, bin shelter, litter bin, recycling, waste management, small hatch
View previous images
View next images

Modul Maxi, bin shelter, litter bin, recycling, waste management, small hatch

MODUL BIN SHELTER is a flexible and versatile solution to your waste collection point’s needs. It can be used with all the commonly known waste bin models.

Bin shelters can be connected to each other from the ends to form an unified combination of several bin shelters. Modul adjusts to different environments perfectly.

Standard colour is RAL7024 but other RAL colours and our own FinBin Black -colour are available as an option.

The aperture is equipped with hinged, gas spring-supported loading hatch. There are two options for the hatch: large and small.  The loading hatch can be equipped with 2-cylinder lock housing. The client can then serialize the locks for the real estate’s keys.

We have also taken into account the fire safety of waste collection points and Modul 1 model is also available as an fire-isolated version. The inside of the bin shelter is lined with A1 category non-combustible fireproof panels.

Specification
  • Measurements (w*d*h)

    1990*1480*1660 mm

    Capacity
    2*660 liter waste bins

    Materials

    Powder coated aluminium

    Standard colours
    RAL 7024, FinBin Black 1945 (metallic black), ask for additional colours

    Design
    Lehtovuori Oy, Finland

Technical specification
  • Unique ref.modul_maxi_small_hatch
  • Collection setLitter bin
  • CollectionBin shelters
  • TypeObject (single object)
  • Date of publishing2021-05-11
  • Edition number1
  • Height (mm)1660
  • Width (mm)1990
  • Depth (mm)1480
Related
  • Material mainAluminium
  • Material secondaryGalvanized steel
  • Designed inFinland
  • Manufactured inFinland
  • Weight Net (Kg)145
Classification
  • BIMobject CategorySanitary - Waste Bins
  • IFC classificationObject
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50_07_47
  • Uniclass 2015 DescriptionLitter bins
  • OmniClass TitleInterior Waste Bins
  • OmniClass Number23-21 17 11

Region availability

Europe
Albania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Lithuania
Romania
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Russia
Liechtenstein
Latvia
Jersey
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Vatican City
Åland Islands