Publish your products
Treo bicycle stand, two sided
Treo bicycle stand, two sided

    Treo bicycle stand, two sided

    Treo bicycle stand series are made of different bicycle stand modules and it offers an easy way to build functioning bicycle parking. Variety of different installation methods and modular structure makes sure that Treo fits nearly everywhere. Treo series is manufactured and designed in Finland.

    Specification
    • Dimensions

      Width: 8 bicycles / 1845 mm, 10 bicycles / 2255 mm, 12 bicycles / 2670 mm
      Height: 700 mm (visible parts)
      Depth: 690 mm
      Diameter of the post is 90 mm.

      Material
      Steel

      Surface treatment
      Hot-dip galvanized, powder coated, galvanized and powder coated

      Standard colours
      RAL7024, Finbin Black 1945 (metallic black), RAL9005, hot-dip galvanized (without colour). Ask for other options form our customer service.

      Options
      - Frame locking

      Designed and manufactured in Finland.

      Manufacturer
      Lehtovuori Oy

    Technical specification
    • Unique ref.treo-bicycle-rack-two-sided
    • Product familyBicycle parking
    • Product groupBicycle parking
    • TypeObject (single object)
    • Date of publishing2020-04-14
    • Edition number1
    Related
    • Material mainHot-dip Galvanized
    • Material secondarySteel
    • Designed inFinland
    • Manufactured inFinland
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationObject
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11 11
    • OmniClass TitleBicycle Racks

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit