We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Insulated block Basic

Unique ref.: Isolerblock_Bas
Brand: Finja Betong AB
Product family: Blocks and Bricks
Product group: Insulated block
Width (mm): 590
Height (mm): 190
Date of publishing: 2019-11-06
Edition number: 1
Type: Object (single object)
Download (11)

Insulated block Basic are used for external walls for eg. office, store, garage, holiday home, warehouse, factory, economy and agricultural buildings.

Compressive strength 3 MPa, category 1.
Consumption: 8.3 blocks / m²
WxHxL:
250x190x600 mm
290x190x600 mm


Material main: Expanded clay
Material secondary: EPS
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Building Materials - Bricks & Blocks
IFC classification: Block
UNSPSC name: Structural building products
UNSPSC code: 3013
Uniclass 1.4 Code: JB
Uniclass 1.4 Description: Complete buildings/structures/units
Uniclass 2.0 Code: EE-25-10
Uniclass 2.0 Description: Basement Walls
Uniclass 2015 Code: Pr_20_93_52_01
Uniclass 2015 Description: Aggregate concrete blocks
NBS Reference Code: 80-50-02
NBS Reference Description: Aggregate Concrete Blocks
OmniClass Number: 23-15 15 21
OmniClass Title: Wall Blocks
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
This product is available in:
Europe
  • Norway
  • Sweden

BIMobject SEEK Properties

Building Materials - Bricks & Blocks

Name Value
Application masonry
Linear Dimensions 590 mm
Thickness 250 ; 290 mm

All BIM objects are real products from real manufacturers confirmed and approved