We are using cookies to provide our services

By using our services you agree to our use of cookies

;

High density block

Unique ref.: Massivblock
Brand: Finja Betong AB
Product family: Blocks and Bricks
Product group: Uninsulated block
Width (mm): 590
Height (mm): 190
Date of publishing: 2019-11-06
Edition number: 1
Type: Object (single object)
Download (11)
Higher compressive strength and density than Basic blocks. Usually used for walls and wall parts when high strength and better sound reduction are required.

Compressive strength 5 MPa, category 1.
Consumption: 8.3 blocks / m²
Length: 590 mm
Height: 190 mm
Half hight: 90 mm


Material main: Expanded clay
Material secondary: Cement
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Building Materials - Bricks & Blocks
IFC classification: Block
UNSPSC name: Structural building products
UNSPSC code: 3013
Uniclass 1.4 Code: JB
Uniclass 1.4 Description: Complete buildings/structures/units
Uniclass 2.0 Code: EE-25-10
Uniclass 2.0 Description: Basement Walls
Uniclass 2015 Code: Pr_20_93_52_01
Uniclass 2015 Description: Aggregate concrete blocks
NBS Reference Code: 80-50-02
NBS Reference Description: Aggregate Concrete Blocks
OmniClass Number: 23-15 15 21
OmniClass Title: Wall Blocks
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
This product is available in:
Europe
  • Norway
  • Sweden

BIMobject SEEK Properties

Building Materials - Bricks & Blocks

Name Value
Application masonry
Colour grey
Linear Dimensions 590 mm
Thickness 90 ; 120 ; 150 ; 190 ; 250 ; 290 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour grey

All BIM objects are real products from real manufacturers confirmed and approved