Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
finjabetong/products/d2350147-1bb9-45f8-a3ea-f748f7175bc0
Home
Categories
Building Materials
Bricks & Blocks
Foundation block
Unavailable in United States
Finja Betong AB
Follow
Foundation block
Facilitates the construction of base soles for gutters, walls, etc.
Download
Specification
Specification
Compressive strength 5 MPa, category 1. Consumption: 3.34 blocks / lpm Width: 400 mm Length: 295 mm Height: 190 mm
Technical specification
Technical specification
Unique ref.
Sulformsblock
Product family
Blocks and Bricks
Product group
Beam block
Type
Object (single object)
Date of publishing
2019-11-06
Edition number
1
Height (mm)
190
Links
Links
Product url
https://www.finja.se/produkter/block/sulformsblock
Product certification
https://www.finja.se/storage/ma/c08f833620e34a50913f3df41b6aaff2/c0591f5674a243e08fc11911cb58c7c0/pdf/B96C01F54D1A94B5AE2572827A4D227663713802/Sulformsblock_PD_sv.pdf
Technical description
https://www.finja.se/storage/ma/05b8dd725e20486e944bcc9573fc9129/181de9d2fc9245f2b319461e1d7b74ed/pdf/C773FBA0B1080E0FB68CCF444D6222563F4D5C20/Sulformsblock_PB_sv.pdf
Related
Related
Material main
Expanded clay
Material secondary
Cement
Designed in
Sweden
Manufactured in
Sweden
Weight Net (Kg)
12
Classification
Classification
BIMobject Category
Building Materials - Bricks & Blocks
IFC classification
Block
UNSPSC name
Structural building products
UNSPSC code
3013
Uniclass 2015 Code
Pr_20_93_52_01
Uniclass 2015 Description
Aggregate concrete blocks
OmniClass Number
23-11 13 00
OmniClass Title
Ground Improvement Products
CSI UniFormat II Code
A10
CSI UniFormat II Title
FOUNDATIONS
Region availability
Europe
Norway
Sweden
Similar products
York Building Products
Architectural Masonry Units - Split Face
Download
Cherokee Brick
Ansley Park - Mississippi Handcrafted
Download
Cherokee Brick
Rae's Creek - Georgia Handcrafted
Download
York Building Products
Architectural Masonry Units - Rustic Face
Download
Cherokee Brick
Old French Quarter - Georgia Handcrafted
Download
Asociación HISPALYT
Half brick thick, perforated facing brick masonry. LP11,5-cv
Download