Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
finjabetong/products/13d67b7c-be87-413f-b0b5-f52121cafcef
Home
Categories
Building Materials
Bricks & Blocks
U-shaped block
Unavailable in United States
Finja Betong AB
Follow
U-shaped block
U-shaped blocks are usually used in the top layer of walls, as beam blocks or as local reinforcement in a wall construction.
Download
Specification
Specification
Compressive strength 5 MPa, category 1. Consumption: 3.34 blocks / lpm, 190: 1.67 blocks / lpm Width: 190/250/290/350/400 mm Length: 295 mm, 190: 590 mm Height: 190 mm
Technical specification
Technical specification
Unique ref.
U-Block
Product family
Blocks and Bricks
Product group
Beam block
Type
Object (single object)
Date of publishing
2019-11-06
Edition number
1
Height (mm)
190
Links
Links
Product url
https://www.finja.se/produkter/block/u-block?id=11351930
Installation instructions
https://www.finja.se/storage/ma/7e22bb34bdcf4df78b23d3897a2251bd/87b518f94cb14091bc74fe298c866984/pdf/5BFF2841DF9FFC034FE104F7D6FAFAA706ECCE8B/Arbetsanvisning%20Murblock_AA_sv.pdf
Product certification
https://www.finja.se/storage/ma/384ed52e59fd4e59bb280718641275fa/8338b5a9aa454f278c2a70e8a1a1dfc1/pdf/0FC9D9697BAC27232F23E633D1890716BA186F72/U-Block_PD_sv.pdf
Technical description
https://www.finja.se/storage/ma/813398737a7c48398ca4670df7d6526b/a090a9c11faa4c778e24d1cd89ebb353/pdf/EB7794491FA72630582CDD8D97F4EE09D354E5E1/U-Block_PB_sv.pdf
Related
Related
Material main
Expanded clay
Material secondary
Cement
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Building Materials - Bricks & Blocks
IFC classification
Block
UNSPSC name
Structural building products
UNSPSC code
3013
Uniclass 2015 Code
Pr_20_93_51_02
Uniclass 2015 Description
Aggregate concrete infill blocks
OmniClass Number
23-15 15 21
OmniClass Title
Wall Blocks
CSI UniFormat II Code
B2010
CSI UniFormat II Title
Exterior Walls
Region availability
Europe
Norway
Sweden
Similar products
York Building Products
Architectural Masonry Units - Split Face
Download
Cherokee Brick
Ansley Park - Mississippi Handcrafted
Download
Cherokee Brick
Rae's Creek - Georgia Handcrafted
Download
York Building Products
Architectural Masonry Units - Rustic Face
Download
Cherokee Brick
Old French Quarter - Georgia Handcrafted
Download
Asociación HISPALYT
Half brick thick, perforated facing brick masonry. LP11,5-cv
Download