Publish your products
Prefabricated reinforced beam 100- Inner wall

Prefabricated reinforced beam 100- Inner wall

Non-insulated prefabricated reinforced beam made of light aggregated concrete. Three different lengths are available, 1495, 2395 and 2795 mm.
The beams are customized to fit the system Inner wall block.

Specification
  • Vikt: 28 kg/m
    Övrig information: se Murblock Innervägg

Technical specification
  • Unique ref.prefabricated-reinforced-beam-100-inner-wall
  • Product familyBlocks and Bricks
  • Product groupNon-insulated prefabricated reinforced beam
  • TypeBuilding Material
  • Date of publishing2022-06-07
  • Edition number1
  • Height (mm)198
  • Depth (mm)100
Related
  • Material mainConcrete
  • Material secondaryConcrete
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryConstruction - Beams & Lintels

Region availability

Europe
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit