Thermopine  ventilated cladding Thermopine  ventilated cladding
View previous images
View next images
FINSA

Thermopine ventilated cladding

SAVIA Thermopine cladding board is made from Iberian pine with a heat treatment to improve its performance. Environmentally friendly and weather resistant. Board dimension 2400x135 mm and 20 mm thickness.

Specification
  • SAVIA Thermopine cladding board is made from Iberian pine with a heat treatment to improve its performance. Environmentally friendly and weather resistant. Board dimension 2400x135 mm and 20 mm thickness.

Technical specification
  • Unique ref.Thermopine-cladding-135-20
  • Collection setFINSAWOOD
  • CollectionWooden cladding
  • TypeObject (single object)
  • Date of publishing2020-05-25
  • Edition number1
  • Width (mm)2400
  • Width (mm)135
  • Depth (mm)20
Related
  • Material mainThermowood
  • Material secondaryPine
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryBuilding Materials - Wood
  • IFC classificationMaterial
  • UNSPSC nameWood planks
  • UNSPSC code30103605
  • Uniclass 1.4 CodeL5111
  • Uniclass 1.4 DescriptionWeatherboarding
  • Uniclass 2.0 CodePR-45-97-82
  • Uniclass 2.0 DescriptionSoftwood Weatherboards
  • Uniclass 2015 CodePr_25_71_97_55
  • Uniclass 2015 DescriptionModified wood weather boards
  • NBS Reference Code45-97-54
  • NBS Reference DescriptionModified Wood Boards
  • CSI MasterFormat 2014 Code07 46 23
  • CSI MasterFormat 2014 TitleWood Siding
  • OmniClass Number23-13 37 15 19
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes

Region availability

Europe
Spain
Portugal