Thermopine decking 2400x100x26 mm
FINSA

Thermopine decking 2400x100x26 mm

SAVIA Thermopine decking board is made from Iberian pine with a heat treatment to improve its performance. Environmentally friendly and weather resistant. Grooved on one side. Board dimension 2400x100 mm and 26 mm thickness.

Specification
  • SAVIA Thermopine decking board is made from Iberian pine with a heat treatment to improve its performance. Environmentally friendly and weather resistant. Grooved on one side. Board dimension 2400x100 mm and 26 mm thickness.

Technical specification
  • Unique ref.Thermopine-deck-100-26
  • Collection setFINSAWOOD
  • CollectionThermopine
  • TypeObject (single object)
  • Date of publishing2020-05-25
  • Edition number1
  • Width (mm)26
  • Width (mm)100
  • Depth (mm)2400
Related
  • Material mainThermowood
  • Material secondaryPine
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryBuilding Materials - Wood
  • IFC classificationMaterial
  • UNSPSC nameWood planks
  • UNSPSC code30103605
  • Uniclass 1.4 CodeL8128
  • Uniclass 1.4 DescriptionDecking
  • Uniclass 2.0 CodePR-45-97-80
  • Uniclass 2.0 DescriptionSoftwood Deck Boards
  • Uniclass 2015 CodePr_25_71_97_54
  • Uniclass 2015 DescriptionModified wood boards
  • NBS Reference Code45-97-54
  • NBS Reference DescriptionModified Wood Boards
  • CSI MasterFormat 2014 Code06 15 00
  • CSI MasterFormat 2014 TitleWood Decking

Region availability

Europe
Spain
Portugal