Selecting the location and language will prioritise localised information. Continue
Pro Base Drawer unit 600
FINSA

Pro Base Drawer unit 600

Kitchen base drawer cabinet, to sit on the floor, in 580 mm depth. Available in 700 mm height and 600 mm width. Base carcasse made of core board MR MFC Fimaplast (moisture resistant melamine faced chipboard) 16 mm thickness, decorative finish on both sides, PVC 1 mm front edging and PVC 0,4 mm other edgings. Back board MCF Fimaplast 6 mm White Decor both sides or design/kraft. Wooden dowel and allen key screw for assembly, shrink-wrap plastic flat packed. Mechanised for hidden hanger, pre-drill for hinges and shelf support included. Available in two finishes: White 020 Blanco Medio SIII or 890 Aluminium SIII. Base unit designed to be completed with one drawer and a hinged paneled door; two, three, four or five drawers.
Specification
  • Kitchen base drawer cabinet, built with FINSA PRO range carcasses, in 580 mm depth. Available in 700 mm height and 600 mm width. Base carcasse made of core board MR MFC Fimaplast (moisture resistant melamine faced chipboard) 16 mm thickness, decorative finish on both sides, PVC 1 mm front edging and PVC 0,4 mm other edgings. Back board MCF Fimaplast 6 mm White Decor both sides or design/kraft. Wooden dowel and allen key screw for assembly, shrink-wrap plastic flat packed. Mechanised for hidden hanger, pre-drill for hinges and shelf support included. Available in two finishes: White 020 Blanco Medio SIII or 890 Aluminium SIII. Base unit designed to be completed with one drawer and a hinged paneled door; two, three, four or five drawers.
Technical specification
  • Unique ref.Finsa-cabinets-pro-base-drawer-unit-600
  • Collection setKitchen cabinets
  • CollectionPRO range
  • TypeObject (single object)
  • Date of publishing2020-01-16
  • Edition number1
  • Height (mm)700
  • Width (mm)600
  • Depth (mm)580
Related
  • Material mainChipboard
  • Material secondaryMelamine
Classification
  • BIMobject CategoryKitchen - Kitchen Cabinets
  • IFC classificationFurnishing Element
  • UNSPSC nameCabinets
  • UNSPSC code30161801
  • Uniclass 2015 CodeEF_40_30
  • Uniclass 2015 DescriptionFurnishings
  • CSI MasterFormat 2014 Code12 35 30.13
  • CSI MasterFormat 2014 TitleKitchen Casework
  • OmniClass TitleCasework Component Cabinets
  • OmniClass Number23-21 19 17 11
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Region availability

Europe
Portugal
Spain