Publish your products
Pro Base Sink unit 1200
Finsa

Pro Base Sink unit 1200

3.8 out of 5 stars3.8(9 reviews)
Kitchen base sink cabinet, to sit on the floor and fit the sink, in 580 mm depth. Available in 700 mm or 800 mm height and 1200 mm width. Base carcasse made of core board MR MFC Fimaplast (moisture resistant melamine faced chipboard) 16 mm thickness, decorative finish on both sides, PVC 1 mm front edging and PVC 0,4 mm other edgings. Back board MCF Fimaplast 6 mm White Decor both sides or design/kraft. Wooden dowel and allen key screw for assembly, shrink-wrap plastic flat packed. Mechanised for hidden hanger, pre-drill for hinges and shelf support included. Available in two finishes: White 020 Blanco Medio SIII or 890 Aluminium SIII. Base unit designed to fit the sink in it and to be completed with one or two hinged paneled doors or a door and a drawer.
Specification
  • Kitchen base sink cabinet built with FINSA PRO range carcasses, in 580 mm depth. Available in 700 mm or 800 mm height and 1200 mm width. Base carcasse made of core board MR MFC Fimaplast (moisture resistant melamine faced chipboard) 16 mm thickness, decorative finish on both sides, PVC 1 mm front edging and PVC 0,4 mm other edgings. Back board MCF Fimaplast 6 mm White Decor both sides or design/kraft. Wooden dowel and allen key screw for assembly, shrink-wrap plastic flat packed. Mechanised for hidden hanger, pre-drill for hinges and shelf support included. Available in two finishes: White 020 Blanco Medio SIII or 890 Aluminium SIII. Base unit designed to fit the sink in it and to be completed with one or two hinged paneled doors or a door and a drawer.
Technical specification
  • Unique ref.Finsa-cabinets-pro-base-sink-unit-1200
  • Product familyFinsa Process - Kitchen cabinets
  • Product groupPRO range
  • TypeObject (single object)
  • Date of publishing2019-12-30
  • Edition number1
  • Width (mm)1200
  • Depth (mm)580
Related
  • Material mainChipboard
  • Material secondaryMelamine
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryKitchen - Kitchen Cabinets
  • IFC classificationFurnishing Element
  • UNSPSC nameCabinets
  • UNSPSC code30161801
  • Uniclass 2015 CodeEF_40_30
  • Uniclass 2015 DescriptionFurnishings
  • CSI MasterFormat 2014 Code12 35 30.13
  • CSI MasterFormat 2014 TitleKitchen Casework
  • OmniClass Number23-21 19 17 11
  • OmniClass TitleCasework Component Cabinets
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Region availability

Europe
Portugal
Spain
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit