Publish your products
Thermopine decking 2400x100x20 mm
Finsa

Thermopine decking 2400x100x20 mm

SAVIA Thermopine decking board is made from Iberian pine with a heat treatment to improve its performance. Environmentally friendly and weather resistant. Grooved on one side. Board dimension 2400x100 mm and 20 mm thickness.

Specification
  • SAVIA Thermopine decking board is made from Iberian pine with a heat treatment to improve its performance. Environmentally friendly and weather resistant. Grooved on one side. Board dimension 2400x100 mm and 20 mm thickness.

Technical specification
  • Unique ref.Thermopine-deck-100-20
  • Product familyFacades Savia
  • Product groupOrixe
  • TypeObject (single object)
  • Date of publishing2020-05-25
  • Edition number1
  • Height (mm)20
  • Width (mm)100
  • Depth (mm)2400
Related
  • Material mainThermowood
  • Material secondaryPine
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryBuilding Materials - Wood
  • IFC classificationMaterial
  • UNSPSC nameWood planks
  • UNSPSC code30103605
  • Uniclass 2015 CodePr_25_71_97_54
  • Uniclass 2015 DescriptionModified wood boards
  • CSI MasterFormat 2014 Code06 15 00
  • CSI MasterFormat 2014 TitleWood Decking

Region availability

Europe
Portugal
Spain
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit