Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
fiora/products/732d7c50-804b-45b0-bcf4-309751ea2b6f
Home
Categories
Sanitary
Wash basins
Gamma Sink
Available in United States
FIORA
Follow
Gamma Sink
The fontana collection is characterised not only by the shapes they acquire, designed to stand out on their own, as well as offering the highest level of functionality, but also because they allow multiple coating options.
Download
Technical specification
Technical specification
Unique ref.
Gammasink
Product family
Sanitary Equipment
Product group
Sinks
Type
Object (single object)
Date of publishing
2014-09-19
Edition number
1
Height (mm)
100
Width (mm)
613
Depth (mm)
300
Links
Links
Product url
http://fiora.es/en/productos/coleccion/fontana/catalogo
Related
Related
Material main
Slate
Designed in
Spain
Manufactured in
Spain
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Object
UNSPSC name
Sinks
UNSPSC code
30181504
Uniclass 2015 Code
Pr_40_20_96
Uniclass 2015 Description
Wash basins, sinks and troughs
CSI MasterFormat 2014 Code
22 41 16.16
CSI MasterFormat 2014 Title
Residential Sinks
OmniClass Number
23-31 13 00
OmniClass Title
Sinks
CSI UniFormat II Code
E10
CSI UniFormat II Title
EQUIPMENT
Similar products
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
4.1
(
14
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
DURAVIT AG
DuraSquare Hand Rinse Bathroom Sink 073245
4.3
(
87
)
Download
DURAVIT AG
073845 D-Neo Hand sink
4.4
(
18
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download
Sloan Valve
AER-DEC® AD 81000 1-Station Wall-Mounted Sink
4.4
(
5
)
Download