Publish your products
Prefabricated Fireproof Columns (Round Type OO)
Fire-Trol

Prefabricated Fireproof Columns (Round Type OO)

4.8 out of 5 stars4.8(5 reviews)

Aesthetically Pleasing Exposed Steel Columns with High Performance Fire Protection

Fire Trol provides structural and fireproofing elements with architectural impact while simultaneously saving owners money and cutting installation time.

• Factory applied fireproofing protected by a steel shell.

• Exacting quality control performed by our inshop fabrication professionals.

• Decreased long-term maintenance costs and the added durability of exterior steel shells.

• Predictable scheduling as Fire Trol columns deliver to the job site completely fireproofed, ready for erection. 

• No additional trades needed for on-site fire protection application.

Building Columns with Multi Hour UL Fire Ratings

Fire Trol Fireproof Columns are rated and labeled by Underwriters Laboratories, Inc. for fire retardant classifications of 2, 3 and 4 hours.

Columns are completely shop fabricated and shipped to the job site ready to erect. Fire Trol is the manufacturer that you can count on to provide high quality fire proof steel columns.

We design, manufacture and deliver the columns that capture the vision of architects, deliver on cost and integrity for engineers, and support the structures that delight occupants.

Specification
  • Fire Trol columns are prefabricated exposed steel columns that provide an aesthetically pleasing design while meeting UL fire ratings as well as AISC certifications. Fire Trol columns (along with customized shapes and sizes), designed for exposed exterior and interior loadbearing columns. You can admire Fire Trol columns in hospitals, schools, dormitories, cafeterias, shopping centers, and countless other structures. The protective steel shells of our columns make them the premier choice for parking garages and high traffic entryways.

    FireTrol specializes in fireproofing steel building columns, structural steel WF, pipe, and HSS squares and rectangular shapes. We meet ASTM and AISC standards, and all steel and concrete meets or exceeds UL regulations.

Technical specification
  • Unique ref.prefabricated-fireproof-columns-round-type-oo
  • Product familyFireproof Columns
  • Product groupRound
  • TypeObject (single object)
  • Date of publishing2023-06-30
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryConstruction - Columns
  • IFC classificationColumn
  • Uniclass 2015 CodePr_20_76_51_12
  • Uniclass 2015 DescriptionCarbon steel beams, columns, channels and tees
  • CSI MasterFormat 2014 Code05 12 16
  • CSI MasterFormat 2014 TitleFabricated Fireproofed Steel Columns
  • OmniClass Number23-13 35 11 13 11
  • OmniClass TitleColumns

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States