We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Flower Pot 1360x360x510 mm Green Screen

Unique ref.: flower-pot-1360-360-510
Brand: Firstelement
Product family: Furniture
Product group: Flower Pot
Width (mm): 1360
Height (mm): 510
Depth (mm): 360
Date of publishing: 2018-09-26
Edition number: 1
Type: Object (single object)
Download (11)

Innovative flower pot made of steel, 1 mm thick, galvanized, electrolytically powder coated. Each pot from the 1st Element range has been developed in such a way that it can be assembled by itself without the use of any fasteners. The patented potting system allows quick and easy assembly. The advantage of each pot is the ease of transport even for large flower pots such as presented. The pot with dimensions of 1360x360x510 mm is a pot dedicated to the installation of Green Screen. The set consists of 4 side walls, crossbars stiffening the structure and giving the possibility of depth adjustment, steel sheet forming the bottom of the pot, eco-liner made of recycled material and two steel posts screwed to the inner part of the pot allowing the installation of the Green Screen.


Material main: Galvanized steel
Material secondary: PVC
Designed in: Poland
Manufactured in: Poland

BIMobject Category: Landscaping - Other Landscaping
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
OmniClass Number: 23-11 29 17
OmniClass Title: Patio Furniture
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Landscaping - Other

Name Value
Colour All colors from RAL
Design Simple and elegance
Height 510 mm
Integral Finish Mat or gloss
Length 1360 mm
Material Galvanized powder coated steel
Mounting Body without fasteners, Green screen holding bars mounted with 8 bolts inside the pot
Shape Rectangular
Thickness 1 mm
Width 360 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 1360 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour All colors from RAL
Material Galvanized powder coated steel
Shape Rectangular

BIMobject®