We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Flower Pot 305x910x305 mm

Unique ref.: flower-pot-305-305-910
Brand: Firstelement
Product family: Furniture
Product group: Flower Pot
Width (mm): 305
Height (mm): 910
Depth (mm): 305
Date of publishing: 2018-09-26
Edition number: 1
Type: Object (single object)
Download (11)

Innovative flower pot made of steel, 1 mm thick, galvanized, electrolytically powder coated. Each pot from the 1st Element range has been developed in such a way that it can be assembled by itself without the use of any fasteners. The patented potting system allows quick and easy assembly. The advantage of each pot is the ease of transport even for large pots. Planter with dimensions of 305x910x305 mm is a pot with an unprecedented presence ideally suited to be placed before entering the house, hotel, restaurant. Its simple rectangular shape will give prestige and elegance to the grace. The set consists of 4 side walls, crossbars stiffening the structure and giving the opportunity to adjust the depth, steel sheet forming the bottom of the pot, eco-liner made of recycled material, a dedicated frame allowing the decoration to be placed and one of 5 available decors made in imprint-resistant technology atmospheric conditions on foamed PVC. The frames are adjusted in such a way that you can place a different material such as ceramics, wood, etc. In addition, this plant pot is ideally suited for the application of the decor in the form of a panel made of stainless steel. The panel may contain a personalized logo or a laser cut shape. There is also the possibility of placing the LED backlight


Material main: Galvanized steel
Material secondary: PVC
Designed in: Poland
Manufactured in: Poland

BIMobject Category: Landscaping - Other
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
OmniClass Number: 23-11 29 17
OmniClass Title: Patio Furniture
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Landscaping - Other

Name Value
Color All colors from RAL
Design Simple and elegance
Environment All environment
Height 910
Integral Finish Matt or gloss
Length 305
Linear Dimensions 305x305x910
Material Galvanized powder coated steel
Mounting Without fasteners
Origin Poland
Shape Rectangular
Thickness 1
Width 305

All BIM objects are real products from real manufacturers confirmed and approved