Publish your products
48" Series 7 Professional 8 Burner Gas Range, Natural Gas-RGV2-488-N_N
48" Series 7 Professional 8 Burner Gas Range, Natural Gas-RGV2-488-N_N
48" Series 7 Professional 8 Burner Gas Range, Natural Gas-RGV2-488-N_N
48" Series 7 Professional 8 Burner Gas Range, Natural Gas-RGV2-488-N_N

    48" Series 7 Professional 8 Burner Gas Range, Natural Gas-RGV2-488-N_N

    4.8 out of 5 stars4.8(9 reviews)
    Size plus power. Eight burners deliver powerful 23,500 BTU heat, with two gas ovens for a combined 7.7 cu ft capacity. Top burner heat of 23,500 BTU, for seriously fast boiling Expansive 7.7 cu ft total oven capacity across two oven cavities
    Technical specification
    • Unique ref.RGV2-488-N_N-71350
    • Product familyRanges
    • Product groupProfessional
    • TypeDigital Inventory (Products)
    • Date of publishing2022-06-07
    • Edition number1
    • Height (inches)35.75
    • Width (inches)47.88
    • Depth (inches)29.12
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    Canada
    United States