Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
fisher-and-paykel/products/00d17337-a5e1-4445-bb33-8d7a32c71bf3
Home
Categories
Kitchen
Appliances
Gas Cooktop, 36", LPG - CDV3-365H-L
Available in United States
Fisher & Paykel
Follow
Gas Cooktop, 36", LPG - CDV3-365H-L
A powerful high-heat five burner with precision control and performance. Pair with any other appliance in our Professional range.
Download
Technical specification
Technical specification
Unique ref.
CDV3-365H-L-82025
Type
Digital Inventory (Products)
Date of publishing
2022-06-07
Edition number
1
Related
Related
Material main
Steel
Designed in
New Zealand
Classification
Classification
BIMobject Category
Kitchen - Appliances
Region availability
North America
Canada
United States
Similar products
Fisher & Paykel
Freestanding Refrigerator Freezer, 63.5cm, 380L-RF402BRXFD5
4.7
(
28
)
Download
Fisher & Paykel
36" Series 7 Professional 6 Burner Gas Range, Natural Gas-RGV3-366-N
4.6
(
25
)
Download
Fisher & Paykel
32" Series 7 Integrated French Door Refrigerator Freezer, Ice & Water-RS32A72U1
3.8
(
17
)
Download
Fisher & Paykel
36" Series 7 Integrated French Door Refrigerator Freezer, Ice-RS36A72J1_N
3.7
(
7
)
Download
Fisher & Paykel
Microwave Oven, 24" - MO-24SS-3Y
4.6
(
38
)
Download
Fisher & Paykel
Gas Range, 36", 5 Burners-OR36SDG4X1
4.7
(
23
)
Download