Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
fisher-and-paykel/products/02a598be-c1bb-4432-b99e-d83456ba304d
Home
Categories
Kitchen
Appliances
Single DishDrawer™ Dishwasher, Tall, Sanitise
Available in United States
Fisher & Paykel
Follow
Single DishDrawer™ Dishwasher, Tall, Sanitise
Created with extra height for large dishes and designed to be placed anywhere in your kitchen, for loading dishes with less bending.
Download
Technical specification
Technical specification
Unique ref.
DD60SCTX9
Type
Digital Inventory (Products)
Date of publishing
2022-07-05
Edition number
1
Related
Related
Material main
Steel
Classification
Classification
BIMobject Category
Kitchen - Appliances
Similar products
Fisher & Paykel
36" Series 7 Professional 6 Burner Gas Range, Natural Gas-RGV3-366-N
4.6
(
25
)
Download
Fisher & Paykel
Freestanding Refrigerator Freezer, 63.5cm, 380L-RF402BRXFD5
4.7
(
28
)
Download
Fisher & Paykel
32" Series 7 Integrated French Door Refrigerator Freezer, Ice & Water-RS32A72U1
3.8
(
17
)
Download
Fisher & Paykel
36" Series 7 Integrated French Door Refrigerator Freezer, Ice-RS36A72J1_N
3.9
(
8
)
Download
Fisher & Paykel
Microwave Oven, 24" - MO-24SS-3Y
4.6
(
38
)
Download
Fisher & Paykel
30" Series 7 Professional 4 Burner Gas Range, Natural Gas-RGV3-304-N
4.5
(
15
)
Download