Publish your products
30" Series 9 Griddle, LPG
30" Series 9 Griddle, LPG

    30" Series 9 Griddle, LPG

    Expand your outdoor kitchen options with quick cooking on the griddle. Designed with flexibility in mind, this 30" griddle can either be built-in or mounted on a freestanding cart (Grill Cart sold separately - CAD1-30E). Large griddle surface with precise temperature control Separate temperature zones and even heat distribution Removable slide out drip tray
    Technical specification
    • Unique ref.GDE1-30-L-71465
    • Product familySpecialty Cooking
    • Product groupSpecialty Cooking
    • TypeDigital Inventory (Products)
    • Date of publishing2022-05-05
    • Edition number1
    • Height (inches)10.5
    • Width (inches)30
    • Depth (inches)26.88
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit