Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
fisher-and-paykel/products/e7ce74bd-4b72-4a9d-81ad-539a3ed51e84
Home
Categories
Kitchen
Appliances
Wall Range Hood, 36", Pyramid Chimney - HC36PCB1
Available in United States
Fisher & Paykel
Follow
Wall Range Hood, 36", Pyramid Chimney - HC36PCB1
4.5
(11 reviews)
Pairing well with the black Classic Range, this wall chimney range hood extracts steam, grease and cooking odors effectively.
Download
Technical specification
Technical specification
Unique ref.
HC36PCB1-50161
Type
Digital Inventory (Products)
Date of publishing
2022-07-05
Edition number
1
Related
Related
Designed in
New Zealand
Classification
Classification
BIMobject Category
Kitchen - Appliances
Region availability
North America
Canada
United States
Similar products
Fisher & Paykel
Freestanding Refrigerator Freezer, 63.5cm, 380L-RF402BRXFD5
4.7
(
28
)
Download
Fisher & Paykel
36" Series 7 Professional 6 Burner Gas Range, Natural Gas-RGV3-366-N
4.6
(
25
)
Download
Fisher & Paykel
32" Series 7 Integrated French Door Refrigerator Freezer, Ice & Water-RS32A72U1
3.8
(
17
)
Download
Fisher & Paykel
36" Series 7 Integrated French Door Refrigerator Freezer, Ice-RS36A72J1_N
3.7
(
7
)
Download
Fisher & Paykel
Dual Fuel Range, 48", 4 Burners, 4 Induction Zones, Self-cleaning - RHV3-484-N
5.0
(
7
)
Download
Fisher & Paykel
Gas Range, 36", 5 Burners-OR36SDG4X1
4.7
(
23
)
Download