Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
fisher-and-paykel/products/01b7c95a-b407-4fbf-be48-7f3006f775bf
Home
Categories
Kitchen
Appliances
Wall Rangehood, 90cm, Box Chimney - HC90BCX1
Available in United States
Fisher & Paykel
Follow
Wall Rangehood, 90cm, Box Chimney - HC90BCX1
5.0
(7 reviews)
This wall chimney rangehood has smart technology, extracting steam, grease and cooking odours quickly and efficiently.
Download
Technical specification
Technical specification
Unique ref.
HC90BCX1-50176
Type
Digital Inventory (Products)
Date of publishing
2022-07-05
Edition number
1
Related
Related
Designed in
New Zealand
Classification
Classification
BIMobject Category
Kitchen - Appliances
Similar products
Fisher & Paykel
Freestanding Refrigerator Freezer, 63.5cm, 380L-RF402BRXFD5
4.7
(
28
)
Download
Fisher & Paykel
36" Series 7 Professional 6 Burner Gas Range, Natural Gas-RGV3-366-N
4.6
(
25
)
Download
Fisher & Paykel
32" Series 7 Integrated French Door Refrigerator Freezer, Ice & Water-RS32A72U1
3.8
(
17
)
Download
Fisher & Paykel
36" Series 7 Integrated French Door Refrigerator Freezer, Ice-RS36A72J1_N
3.7
(
7
)
Download
Fisher & Paykel
Microwave Oven, 24" - MO-24SS-3Y
4.6
(
38
)
Download
Fisher & Paykel
Gas Range, 36", 5 Burners-OR36SDG4X1
4.7
(
23
)
Download